| Kodas | Type | PN (bar) | Max DH supply temp. (°C) | Capacity DHW (kW) | Control type DHW | Capacity HE (kW) | Control type HE |
Akva Vita TDP-F |
|
004B8027
| Akva Vita TDP-F type 3 (XB 06L-1-24) | 10 | 90 | 35 | Flow | 10 | Flow |
|
004B6908
| Akva Vita TDP-F type 3 + AR9 + TR3 + FR3 + FR1 + 7xRR2 | 10 | 90 | 35 | Flow | 15 | Flow |
|
004B6952
| Akva Vita TDP-F type 3 + AR9 + TR3 + FR3 + 7xRR2 | 10 | 90 | 35 | Flow | 15 | Flow |
|
004B6904
| Akva Vita TDP-F type 3 + AR9 + TR3 | 10 | 90 | 35 | Flow | 15 | Flow |
|
004B6960
| Akva Vita TDP-F - Product Group No. | 10 | 90 | 35 | Flow | 15 | Flow |