| Kodas | Type | PN (bar) | Max DH supply temp. (°C) | Capacity HE (kW) | Control type HE |
VX Solo, 1 HE circ., prim. conn. f/cyl. |
|
004B6141
| VX Solo type 1 (XB 06H-1-26) | 16 | 110 | 19 | Thermostatic |
|
004B6142
| VX Solo type 2 (XB 06H-1-40) | 16 | 110 | 31 | Thermostatic |
|
004B8061
| VX Solo type 3* (XB 06L-1-24) | 16 | 110 | 10 (FH) | Thermostatic |
VX Solo, 1 HE circuit |
|
004B8052
| VX Solo type 1 (XB 06H-1-26) | 16 | 110 | 19 | Electronic |
|
004B8054
| VX Solo type 2 (XB 06H-1-40) | 16 | 110 | 31 | Electronic |
VX Solo, 2 HE circuit |
|
004B6157
| VX Solo type 1 (XB 06H-1-26) | 16 | 110 | 19 | Electronic |
|
004B8058
| VX Solo type 2 (XB 06H-1-40) | 16 | 110 | 31 | Electronic |
VX Solo, ECL, 1 HE circ. + mix. loop, sec. conn. f/cyl. |
|
004B6156
| VX Solo type 1 (XB 06H-1-26) | 16 | 110 | 19 | Electronic |
|
004B8071
| VX Solo type 1* (XB 06H-1-26) | 16 | 110 | 10 (FH) | Electronic |
VX Solo, ECL, 1 HE circ., prim. conn. f/cyl. |
|
004B6147
| VX Solo type 1 (XB 06H-1-26) | 16 | 110 | 19 | Electronic |
|
004B6149
| VX Solo type 2 (XB 06H-1-40) | 16 | 110 | 31 | Electronic |
|
004B8063
| VX Solo type 3* (XB 06L-1-24) | 16 | 110 | 10 (FH) | Electronic |
VX Solo, ECL, 1 HE circ., sec. conn. f/cyl. |
|
004B6154
| VX Solo type 1 (XB 06H-1-26) | 16 | 110 | 19 | Electronic |
|
004B8067
| VX Solo type 2 (XB 06H-1-40) | 16 | 110 | 31 | Electronic |
VX Solo, ECL, 2 HE circ., prim. conn. f/cyl. |
|
004B6160
| VX Solo type 1 (XB 06H-1-26) | 16 | 110 | 19 | Electronic |
VX Solo, ECL, 2 HE circ., sec. conn. f/cyl. |
|
004B6158
| VX Solo type 1 (XB 06H-1-26) | 16 | 110 | 19 | Electronic |
|
004B8074
| VX Solo type 2 (XB 06H-1-40) | 16 | 110 | 31 | Electronic |
VX-Solo |
|
004B8380
| Product Group No. | 16 | 110 | 10 - 31 | Thermost./Electr. |