| Kodas | Type | PN (bar) | Max DH supply temp. (°C) | Capacity DHW (kW) | Control type DHW | Capacity HE (kW) | Control type HE |
Akva Vita S |
|
004B8032
| Akva Vita S type 3 (XB 06L-1-24) | 10 | 90 | 35 | Flow | 20 | Thermost./Electr. |
|
004B8350
| Akva Vita S - Product Group No. | 10 | 120 | 35 | Flow | 20 | Thermost./Electr. |
Akva Vita S, ECL |
|
004B8029
| Akva Vita S type 3 (XB 06L-1-24) | 10 | 90 | 35 | Flow | 20 | Electronic |
Akva Vita S-F |
|
004B6852
| Akva Vita S-F type 1 (XB 06H-1-26) | 10 | 100 | 35 | Flow | 15 | Thermostatic |
|
004B6853
| Akva Vita S-F type 2 (XB 06H-1-40) | 10 | 100 | 45 | Flow | 10 | Thermostatic |